IESNA:LM-63-2002
[TEST]P1055971
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1577
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1128.6 1117.5 1114.2 1105.3 1092.1 1076.6 1057.8 1035.6 1012.4 984.7
954.9 923.9 889.6 854.2 817.7 780 741.3 703.7 660.5 621.8
579.8 537.7 496.8 453.6 411.6 368.4 325.3 282.1 237.9 195.8
154.9 115.1 78.6 45.4 16.6 0 0
1128.6 1130.8 1123 1108.7 1088.7 1065.5 1035.6 1003.5 968.1 928.3
888.5 845.3 800 753.5 704.8 656.1 606.3 556.5 506.7 458.1
406.1 357.4 308.7 260 212.4 167.1 125 85.2 52 26.6
16.6 8.9 3.3 1.1 0 0 0
1128.6 1119.7 1104.2 1081 1048.9 1010.2 967 919.4 867.4 811
753.5 692.6 631.8 568.7 506.7 447 386.1 328.6 272.2 218
169.3 123.9 81.9 44.3 22.1 17.7 12.2 7.7 4.4 2.2
1.1 1.1 0 0 0 0 0
1128.6 1120.8 1098.7 1066.6 1024.6 974.8 921.7 859.7 793.3 723.6
653.9 583.1 511.2 444.8 377.3 313.1 252.3 194.7 144.9 98.5
57.5 25.4 18.8 14.4 11.1 6.6 4.4 2.2 1.1 1.1
1.1 1.1 0 0 0 0 0
1128.6 1121.9 1103.1 1067.7 1021.2 967 907.3 842 771.2 695.9
620.7 544.4 471.3 400.5 331.9 266.7 206.9 152.7 105.1 62
26.6 19.9 15.5 11.1 7.7 4.4 3.3 1.1 1.1 1.1
0 0 0 0 0 0 0
